??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBG5000-R101-2EP-IO-0,3M-V1 - Retroreflective sensors
Bill of material
OBG5000-R101-2EP-IO-0,3M-V1
Product Picture
MANUID
OBG5000-R101-2EP-IO-0,3M-V1
Short Description
Retroreflective sensor (glass) OBG5000-R101-2EP-IO-0,3M-V1
EAN
4050143324507
Manufacturer Type Description
OBG5000-R101-2EP-IO-0,3M-V1
Max. output current
100 mA
max. switching distance
6000 mm
Min. reflector distance
0 mm
min. ambient temperature
-20 °C
style of communication interface
IO-Link
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
13.9 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
18.3 mm
Height of sensor
33.8 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.020
LENGTH
0.084
WIDTH
0.103
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드