??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBG3500-18GK40-E2 - Retroreflective sensors
Bill of material
OBG3500-18GK40-E2
Product Picture
MANUID
OBG3500-18GK40-E2
Short Description
Retroreflective sensor (glass) OBG3500-18GK40-E2
EAN
4050143492152
Manufacturer Type Description
OBG3500-18GK40-E2
Max. output current
100 mA
max. switching distance
3500 mm
Min. reflector distance
0 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
40 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models