??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBA01_02 - Aluminum Plastic Sliding Bearing Block (Assembly)
Bill of material
OBA01-d12-L60-0
Code
Type
Material
Operating Temperature
-50/90 °C
Sliding Block/(Aluminum Plastic Sliding Bearing Seat Code)
d
mm
D Tolerance
0/-0.027
L
mm
Enter value for L
mm
cm
inch
ft
Number of sliders
mm
Enter value for NFS
Number of sliders
mm
cm
inch
ft
W
mm
H1
mm
A
mm
h
mm
U
80 °
W1
mm
S1
5 mm
S1DEEP
mm
S2
5
L1
mm
L2
mm
L3
mm
t
mm
H
mm
V
5 mm
B
mm
E
mm
M
P
mm
Weight Of Guide Rail
kg/1000
Weight Of Single Slider
g
Y Minimum
20
Y Maximum
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models