??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Boteco
Description
O520 - VERTICAL ZAMAK HINGE WITH SINGLE THREADED MOUNT
Bill of material
O520032.ZM0601
Art.
I
32 mm
IC
12 mm
A
14 mm
B
50 mm
C
19 mm
E
24 mm
F
17.5 mm
d1
M6 mm
Weight
78 gr
Previews
3D
Wymiar
2D
Pobierz modele CAD