??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
O515 - BASIC PUNCHED STEEL HINGE WITH THROUGH HOLES
Bill of material
O515040.VG06.501
Art.
C
40 mm
I
40 mm
A
60 mm
B
60 mm
F
10 mm
H
17 mm
h
4 mm
h1
9 mm
d1
6.8 mm
Weight
143 gr
Previews
3D
Dimension
2D
Download CAD models