??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
O510 - VERTICAL ZAMAK HINGE
Bill of material
O510054.ZG05.501
Art.
I
4
IA
9 mm
Ib
54 mm
IB
34 mm
IC
12.5 mm
ID
17 mm
A
19.5 mm
a
14 mm
B
60 mm
b
66 mm
C
19 mm
D
24 mm
H
25 mm
h
5 mm
h1
13 mm
h2
6 mm
d1
5.3 mm
Weight
100 gr
Previews
3D
Dimension
2D
Download CAD models