??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Boteco
Description
O500 - REMOVABLE FLAT ZAMAK HINGE WITH THREADED STUD
Bill of material
O500045.ZM08X1401S
Art.
C
45 mm
I
60 mm
A
70 mm
B
80 mm
h
8 mm
H
18 mm
h1
11 mm
d16g
M8 mm
Q
15 mm
Weight
281 gr
预览
3D
尺寸标注
2D
下载CAD模型