??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
O454 - UNIVERSAL HINGE WITH THREADED STUD AND INSERT TO MOUNT STRAIGHT DOOR
Bill of material
O45454.TM0601
art.
O45454.TM0601
I
30 mm
C
22.5 mm
A
54 mm
L
21.5 mm
B
44 mm
F
22 mm
h
13 mm
h1
22.5 mm
H
30 mm
d2
5 mm
d3
15 mm
d1
M6 mm
Q
7 mm
Q2
15 mm
Weight
72 gr
F1
295 N
F2
1670 N
Previews
3D
Dimension
2D
Download CAD models