??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Huelsen
Description
O-Ring, Perbunan, NBR 70, for Tank Truck Flange, round
Bill of material
8010105009704
Part number
8010105009704
Outside Ø
105 mm
Inside Ø
97 mm
Ø
4 mm
Theoretical Weight [kg/Piece]
0.01
Article Indication
O-Ring, Perbunan, NBR 70, for Tank Truck Flange, round
Product Group
Flanges
Product Sub-group
O-Rings
Version
squirted
Primary Material
Perbunan, NBR 70 black
Previews
3D
Dimension
2D
Download CAD models