??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-XL-037-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch XL, Timing Belt Width 025 = 9,53 mm
Bill of material
18032400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Aluminium
Material
Designation
Pitch
XL=1/5 " (5.08 mm)
Timing Belt width
037 = 9.525 mm
Number of teeth
Version
De
mm
Df
mm
d
mm
ND
mm
b
14.3 mm
L
mm
B
mm
Weight
g
Customs tariff number
84835080
Previews
3D
Dimension
2D
Download CAD models