??
Catalog navigation
Seleção de modelos em CAD
Available products: 34
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-L-050-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch L, Timing Belt Width 12,7mm
Bill of material
18212600
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Material
Designation
Pitch
L=3/8" (9.525 mm)
Timing Belt width
050 = 12.7 mm
Number of teeth
Version
De
mm
Df
mm
d
mm
ND
mm
b
19 mm
L
mm
B
mm
Weight
kg
Timing Belt Width
12.7 mm
Customs tariff number
84835080
Previews
3D
Dimensão
2D
Baixar modelos em CAD