??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-H-075-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch H, Timing Belt Width 19,1mm
Bill of material
18402600
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Material
Designation
Pitch / Designation
H=1/2" (12.7 mm)
Timing Belt width
075 = 19.1 mm
Version
Number of teeth
De
mm
Df
mm
d
mm
ND
mm
b
26.4 mm
L
mm
B
mm
Weight
kg
Customs tariff number
84835080
Previews
3D
Dimension
2D
Download CAD models