??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Nylon on Aluminum - Brown Nylon Tread Wheels
Bill of material
5.00005.931.3
Part Number
5.00005.931.3
Wheel
Moldon Nylon (Aluminum Core) Wheels
Wheel Diameter
Inch
Tread Width
2 Inch
Capacity
1000 Pounds
Bearing Type
Temperature Range
-45°F to +180°F
Thread Guard
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
2 Pounds
Previews
3D
Dimension
2D
Download CAD models