??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
NY-Series
Bill of material
HellermannTyton 151-25219
Identification
151-25219
Manufacturer Type Description
NY3256
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.1 mm
Length L
13.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
7.8 mm
Width (W)
12.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
8.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models