??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NXN25-30GM50-E2-V1 - Inductive Sensors
Bill of material
NXN25-30GM50-E2-V1
Product Picture
MANUID
NXN25-30GM50-E2-V1
Short Description
Inductive sensor NXN25-30GM50-E2-V1
EAN
4050143422869
Manufacturer Type Description
NXN25-30GM50-E2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
25 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
66 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.140
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models