카탈로그: NEXOIL
생성됨: 20.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
NXM MX5-63-28-M-1-L-N-E1
NEXOIL
Serie NXM
Powered by
CAD모델 선택
{nexoil/nxm_series/nxm_mx5_asmtab.prj},{NB=NXMMX5-63-28-M-1/0-L-N--(--1/1-0/0-0/0-0/0-)},{TYPE=MX5},{TYPEDR=MX5},{ALS=63},{ESS=},{STL=28},{FLST=M},{CRS=1},{CRSX=0},{SEAL=L},{BRK=N},{SFAR=},{DIST=-},{PBO1=1},{PBO2=1},{PBRK1=0},{PBRK2=0},{PSA1=0},{PSA2=0},{SI1=0},{SI2=0},{ATU=},{CB=30},{CD=20},{CX=30},{DD=M12x1.25},{DP=18},{DZ=M12x1.75},{E=90},{EP=19},{EW=30},{EX=22},{F=16},{FB=14.0},{G=38},{H=0},{L=32},{LH=44},{LT=38},{MR=29},{MS=40.0},{PJ=80},{R=65},{SB=18.0},{SS=86},{ST=26.0},{TC=89},{TD=32},{TG=64.3},{TM=100},{TO=117},{TS=124},{UB=60},{UM=150},{UO=145},{US=161},{UT=139},{UW=100},{VD=13},{VE=29},{WF=48},{WH=32},{XC=200},{XG=70},{XJ=149},{XO=206},{XS=65},{Y=71},{ZB=185},{ZJ=168},{PPATH=nxm_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
NEXOIL
Description
NXM-MX5 - Front tapped holes
Bill of material
NXM MX5-63-28-M-1-L-N-E1
Size
63
63
mm
Special modifications
Special modifications (ONLY if required)
Special modifications (ONLY if required)
Ø Rod
28
45
36
28
45
36
mm
Rod end style
Male
Female
Male
Female
Stroke
mm
값 입력 CRS
Stroke
mm
cm
inch
ft
확인
Effective stroke
mm
값 입력 CRSX
Effective stroke
mm
cm
inch
ft
확인
Seals
Nitrile + Polyurethane
Viton
Low-friction nitrile
Low-friction viton
Nitrile + Polyurethane
Viton
Low-friction nitrile
Low-friction viton
Cushioning
No cushioning
Head end cushioning
Cap end cushioning
Both ends cushioning
No cushioning
Head end cushioning
Cap end cushioning
Both ends cushioning
Breather
Without breathers
With breathers
Without breathers
With breathers
Stop tube length
-
-
Note
-
Front end connection position
1
2
3
4
1
2
3
4
Rear end connection position
1
2
3
4
1
2
3
4
Front cushioning position
N/A
N/A
Rear cushioning position
N/A
N/A
Front breather position
N/A
N/A
Rear breather position
N/A
N/A
Front end-stroke proximity sensor (FRONT CUSHIONING REQUIRED)
N/A
N/A
Rear end-stroke proximity sensor (REAR CUSHIONING REQUIRED)
N/A
N/A
Rod accessory
No accessories
Femal clevis ISO 6982 (pivot pin not included)
Spherical rod eye ISO 6982
Self-aligning rod end coupler
Female eye
Female clevis ISO 8133 (pivot pin included)
Spherical rod eye ISO 8133
No accessories
Femal clevis ISO 6982 (pivot pin not included)
Spherical rod eye ISO 6982
Self-aligning rod end coupler
Female eye
Female clevis ISO 8133 (pivot pin included)
Spherical rod eye ISO 8133
Ø f8
42
42
mm
CB
30
30
mm
H9 Ø
20
20
mm
H7 Ø
30
30
mm
Thread
M12x1.25
M12x1.25
DP
18
18
mm
Thread
M12x1.75
M12x1.75
max
90
90
mm
EP
19
19
mm
EW
30
30
mm
EX
22
22
mm
F
16
16
mm
Ø
14.0
14.0
mm
G
38
38
mm
H
0
0
mm
L
32
32
mm
h10
44
44
mm
LT
38
38
mm
max
29
29
mm
max
40.0
40.0
mm
PJ
80
80
mm
R
65
65
mm
Ø f8
75
75
mm
Ø
18.0
18.0
mm
SS
86
86
mm
ST
26.0
26.0
mm
TC
89
89
mm
f8 Ø
32
32
mm
TG
64.3
64.3
mm
TM
100
100
mm
TO
117
117
mm
TS
124
124
mm
UB
60
60
mm
UM
150
150
mm
max
145
145
mm
US
161
161
mm
UT
139
139
mm
UW
100
100
mm
VD
13
13
mm
VE
29
29
mm
WF
48
48
mm
WH
32
32
mm
XC
200
200
mm
XG
70
70
mm
XJ
149
149
mm
XO
206
206
mm
XS
65
65
mm
Y
71
71
mm
ZB
185
185
mm
ZJ
168
168
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성