??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NXB15-30GM50-E2-V1 - Inductive Sensors
Bill of material
NXB15-30GM50-E2-V1
Product Picture
MANUID
NXB15-30GM50-E2-V1
Short Description
Inductive sensor NXB15-30GM50-E2-V1
EAN
4050143422845
Manufacturer Type Description
NXB15-30GM50-E2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
67 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.160
LENGTH
0.113
WIDTH
0.056
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models