??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Afag
Description
NVD3 - Vibration dosing unit
Bill of material
50439542 Vibration dosing unit NVD3/5
Order number
Type
NVD3/5
Material
Dimension A
545.6 mm
Dimension B
178.9 mm
Dimension C
293.4 mm
Dimension D
168 mm
Dimension E
260 mm
Dimension F
72 mm
Dimension G
M5
Dimension H
11 mm
Dimension I
163.4 mm
Dimension K
155 mm
Dimension L
301 mm
Dimension M
98 mm
Dimension XL
Auf Anfrage / Sur demande / On request
Filling volume
5 l
Voltage
VAC
Frequency
Hz
Coil resistance
140 Ohm
Device fuse
F0.3 A
Protection class
IP54
Vibrator frequency (Vibrations per min)
Weight (without channel)
15.436 kg
Filling weight
2 kg
Spring package thickness max.
8 mm
Spring thickness (standard)
1.5 mm
Air gap (magnet-anchor bolt)
0.4-0.9 mm
Installed magnet type
EL60-20
Magnetic power
45 VA
Ambient temperature
- 10 bis +45 °C
Noise emission: Continuous noise pressure level (without transported material)
<70 dB
Measuring height / distance
1,6 / 1 m
Measurement direction with respect to the noise source
90 °
Measurement method
Rating A mm
Power input
0.2 A
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimensão
2D
Baixar modelos em CAD