??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norgren
Description
NVC04250X, NVC04260X - 3-Position Toggle
Bill of material
NVC042601
Order number
Series
Porting
Type
Actuation
Toggle
Temperature Range
-20° to 160° F
Flow Path
1-2
Operating Pressure
0 to 125 psi
C
0.54
Flow Rate 50psi
23
Flow Rate 125 psi
50
Fill Time (0-90psi)
.006
Exhaust Time (100-10 psi)
.02
Previews
3D
Dimension
2D
Download CAD models