??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
NVB12/1 - Refillable vibratoy hopper
Bill of material
50398076 Refillable vibratoy hopper NVB12/1
Order number
50398076
Type
NVB12/1
Linear feeder
Dimension A
99.80 mm
Dimension B
87.89 mm
Dimension C
167.89 mm
Dimension D
271.73 mm
Dimension E
96.89 mm
Dimension F
71.73 mm
Dimension G
307 mm
Filling volume
1 l
Max. Filling weight
3.2 kg
Voltage
230 / 115 VAC
Surface roughness Ra
< 0.8 μm
Surface roughness Rz
< 4.5 μm
Frequency
50 / 60 Hz
Vibrator frequency (electric)
50 / 60 Hz
Mechanical vibrations
6000 / 7200 min-1
Protection class
IP54
Weight
4.132 kg
Previews
3D
Dimension
2D
Download CAD models