??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NUTKA, NUTKB, NUTKC, BNUTKA, BNUTKB, BNUTKC - Weld Nut Detecting Pins - Work Detection Unit
Bill of material
NUTKA12-P5.0-B5-L15-A30-E1-M5
Part No.
Tip Shape
Material
1045 Carbon Steel
Hardness
Surface Treatment
-
D
mm
D Tolerance
+/-0.2 mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Tolerance
0/-0.2 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection (degree)
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
Thread Selection
M Selection
Previews
3D
Dimension
2D
Download CAD models