??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NUTFNA, NUTFNB, TNUTFNA, TNUTFNB - Detection Unit for Weld Nut - Sensor Embedded - Nut
Bill of material
NUTFNA8-P4.5-B14.0-L5-A30-E1
Part No.
NUTFNA8-P4.5-B14.0-L5-A30-E1
Type Selection
NUTFNA, NUTFNB, TNUTFNA, TNUTFNB
Tip Shape
Material
Hardness
-
D Selection
mm
D Tolerance
-0.005/-0.014 mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection (degree)
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
H
11 mm
b
4 mm
Applicable Nuts
M6
Flat
Previews
3D
Dimension
2D
Download CAD models