??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
NUT BLOCK - 20X25 - M6
Bill of material
20001046
Code
20001046
Length
25 mm
Length
20 mm
Length
10 mm
Length
9.5 mm
Diameter
6.5 mm
Previews
3D
Dimension
2D
Download CAD models