??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
NUT BLOCK - 20X25 - M10
Bill of material
20001048
Code
20001048
Length
25 mm
Length
20 mm
Length
17 mm
Length
9.5 mm
Diameter
10.5 mm
Previews
3D
Dimension
2D
Download CAD models