??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NTUSF, NTUHF, NTUMF, NTULF, NTNRF, NTNFF - Urethane & Rubber Sheets with Oil-Resistant Adhesives - A, B Dimension Configurable Type - Standard Type
Bill of material
NTUSF1-10-10
Part No.
NTUSF1-10-10
Type Selection
NTUSF, NTUHF, NTUMF, NTULF, NTNRF, NTNFF
Material of 1
Hardness
Color
Natural Color
Adhesive Surface (2)
Special Acrylic Adhesive Material
T
mm
T Tolerance
+/-0.3 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+1.5/0 mm
B 1mm Increment
mm
B Tolerance
+1.5/0 mm
Previews
3D
Dimension
2D
Download CAD models