??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NTUS, NTUH, NTUM, NTUL, NTNR, NTNF - Urethane & Rubber Sheets with Oil-Resistant Adhesives - A, B Dimension Selectable Type - Standard Type
Bill of material
NTUS1-100-100
Part No.
NTUS1-100-100
Type Selection
NTUS, NTUH, NTUM, NTUL, NTNR, NTNF
Material of 1
Hardness
Color
Natural Color
Adhesive Surface (2)
Special Acrylic Adhesive Material
T
mm
T Tolerance
+/-0.3 mm
A Selection
mm
A Tolerance
+1.5/0 mm
B Selection
mm
B Tolerance
+1.5/0 mm
Previews
3D
Dimension
2D
Download CAD models