NSSB-0185-L2
Smalley
nested_spirawave
Powered by
CAD模型選擇
{smalley/nested_spirawave/nssb.prj},{NB=NSSB-0185-L2-H=2.44},{PARTNBR=NSSB-0185-L2},{SHAFT=38.18},{NBROFTURNS=2},{NBROFWAVES=4},{WIRETHICKNESS=0.46},{WIRERADIALWALL=3.38},{FREEHEIGHT=4.52},{WORKHEIGHT=2.44},{BORE=47.00},{MAT=},{HEIGHT=2.44},{GAP=7.87},{LOAD=258.1},{NBROFSHIMS=0.000},{RINGTYPE=Nested Spirawave®}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 50
HELP_VARIABLE
公司
Smalley
描述
NSSB Spirawave - Spirawave, Nested
明細表
NSSB-0185-L2
Smalley part number
NSSB-0185-L2
NSSB-0185-L2
Shaft diameter
38.18
38.18
mm
Number of turns
2
2
Number of waves
4
4
Wire thickness
0.46
0.46
mm
Radial wall
3.38
3.38
mm
Free Height
4.52
4.52
mm
Work Height
2.44
2.44
mm
Bore diameter
47.00
47.00
mm
Material
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
Select Height
mm
Enter value for HEIGHT
Select Height
mm
cm
inch
ft
確定
Free Gap
7.87
7.87
mm
Load
258.1
258.1
N
Spring Rate Ref.
124
124
N/mm
Number of Shims
0.000
TYPE
Nested Spirawave®
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型