??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN8-18GM45-2E2-V1-M1-S2D2 - Inductive Sensors
Bill of material
NSN8-18GM45-2E2-V1-M1-S2D2
Product Picture
MANUID
NSN8-18GM45-2E2-V1-M1-S2D2
Short Description
Inductive sensor NSN8-18GM45-2E2-V1-M1-S2D2
EAN
4050143377350
Manufacturer Type Description
NSN8-18GM45-2E2-V1-M1-S2D2
Material of the housings
Brass
min. ambient temperature
-40 °C
Switching distance
8 mm
Voltage type
DC
Housing coating
nickel-plated
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder smooth
max. ambient temperature
85.00 °C
Length of sensor
65 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.151
WIDTH
0.075
DEPTH
0.038
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models