??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN4-12GM45-2E2-V1-M1-S2D2 - Inductive Sensors
Bill of material
NSN4-12GM45-2E2-V1-M1-S2D2
Product Picture
MANUID
NSN4-12GM45-2E2-V1-M1-S2D2
Short Description
Inductive sensor NSN4-12GM45-2E2-V1-M1-S2D2
EAN
4050143377190
Manufacturer Type Description
NSN4-12GM45-2E2-V1-M1-S2D2
Material of the housings
Brass
min. ambient temperature
-40 °C
Switching distance
4 mm
Voltage type
DC
Housing coating
nickel-plated
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder smooth
max. ambient temperature
85.00 °C
Length of sensor
65 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.030
LENGTH
0.050
WIDTH
0.005
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드