??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN4-12GH50-2E2-S2D2 - Inductive Sensors
Bill of material
NSN4-12GH50-2E2-S2D2
Product Picture
MANUID
NSN4-12GH50-2E2-S2D2
Short Description
Inductive sensor NSN4-12GH50-2E2-S2D2
EAN
4050143377268
Manufacturer Type Description
NSN4-12GH50-2E2-S2D2
Material of the housings
Stainless steel
min. ambient temperature
-25 °C
Switching distance
4 mm
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Length of sensor
60 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.090
LENGTH
0.140
WIDTH
0.135
DEPTH
0.008
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models