??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN20-L2M-2E2-V1-S2D2 - Inductive Sensors
Bill of material
NSN20-L2M-2E2-V1-S2D2
Product Picture
MANUID
NSN20-L2M-2E2-V1-S2D2
Short Description
Inductive sensor NSN20-L2M-2E2-V1-S2D2
EAN
4050143377107
Manufacturer Type Description
NSN20-L2M-2E2-V1-S2D2
Material of the housings
Plastic
min. ambient temperature
-25 °C
Switching distance
20 mm
Voltage type
DC
Width of sensor
40 mm
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
70.00 °C
Length of sensor
67 mm
Height of sensor
40 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.270
LENGTH
0.196
WIDTH
0.098
DEPTH
0.049
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models