??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN15-30GH50-2E2-V1-S2D2 - Inductive Sensors
Bill of material
NSN15-30GH50-2E2-V1-S2D2
Product Picture
MANUID
NSN15-30GH50-2E2-V1-S2D2
Short Description
Inductive sensor NSN15-30GH50-2E2-V1-S2D2
EAN
4050143446629
Manufacturer Type Description
NSN15-30GH50-2E2-V1-S2D2
Material of the housings
Stainless steel
min. ambient temperature
-25 °C
Switching distance
15 mm
Voltage type
DC
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Length of sensor
70 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.150
LENGTH
0.196
WIDTH
0.098
DEPTH
0.049
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD