??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HAWLE
Description
NSLSN40 - Flange adaptor
Bill of material
NSLSN40-700-16-725
Item Number
LOD Destination
LOD Level
Product type
NSLSN40
DN
PN
bar
Range
30 mm
ØD Max-Min pipe
ØD Max pipe
mm
ØD Min pipe
mm
Standard gasket
Standard bolts, threaded bars, washers, nuts
Standard drilling flange
EN 1092-1
DN flange
Standard PN flange
16
Nominal body length
256
L1
255
Max.external dimension Ø C
Compression bolts quantity N
Nominal bolt diameter
M16
Hole diameter B1
mm
Wheelbase diameter K
mm
Outer diameter D
mm
Flange thickness C1
mm
Flange hole diameter L
mm
Number of flange holes Nº
Design information
This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs
Previews
3D
Dimension
2D
Download CAD models