카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
NSLF000050S0001I42LXXXXX
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/nsl_f_asmtab.prj},{NB=NSLF000050S0001I42LXXXXX},{TYP=NSLF},{AUS=00 Standard},{EL=50},{PA=S00},{MZ=O},{E=1},{AS=I42},{EA=L},{IS=X},{DE=X},{ISO=X},{PK=X (Standard)},{PPATH=nsl_f_asmtpl.prj},{EL2D=0},{X2D=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
NSL-F-00 - Continuous level sensor NSL-F
Bill of material
NSLF000050S0001I42LXXXXX
Part No.
NSLF000050S0001I42LXXXXX
Typ
NSLF
Model
00 (Straight)
Rod Length
mm
값 입력 EL
Rod Length
mm
cm
inch
ft
확인
Process connection
S00 (G 1/2" CLEANadapt)
S01 (G 1" CLEANadapt)
TC1 (1" / 1.5" Tri-Clamp)
TC2 (2" Tri-Clamp)
T25 (2.5" Tri-Clamp)
TC3 (3" Tri-Clamp)
TC4 (4" Tri-Clamp)
S00 (G 1/2" CLEANadapt)
S01 (G 1" CLEANadapt)
TC1 (1" / 1.5" Tri-Clamp)
TC2 (2" Tri-Clamp)
T25 (2.5" Tri-Clamp)
TC3 (3" Tri-Clamp)
TC4 (4" Tri-Clamp)
Ø
-
mm
Material Certification
0 (No Certification)
Z (Compliance and Material Certification)
0 (No Certification)
Z (Compliance and Material Certification)
Mounting position
1 (Installation from Top, Head Horizontal)
2 (Installation from Top, Head Vertical)
3 (Installation from Bottom, Head Horizontal)
4 (Installation from Bottom, Head Vertical)
5 (Installation from Top w/Isolation, Head Horizontal)
6 (Installation from Top w/Isolation, Head Vertical)
1 (Installation from Top, Head Horizontal)
2 (Installation from Top, Head Vertical)
3 (Installation from Bottom, Head Horizontal)
4 (Installation from Bottom, Head Vertical)
5 (Installation from Top w/Isolation, Head Horizontal)
6 (Installation from Top w/Isolation, Head Vertical)
Output signal
I42 (IO-Link and 4-20mA)
I42 (IO-Link and 4-20mA)
Electrical connection
L (M12-plug, 5-pins (analog only))
C (M12-plug, 5 pins (IO-Link and analog))
L (M12-plug, 5-pins (analog only))
C (M12-plug, 5 pins (IO-Link and analog))
Display
X (No Display)
L (Large Display Interface)
X (No Display)
L (Large Display Interface)
Cap
X (Plastic without Control Window)
P (Clear Plastic Window)
M (Stainless Steel without Control Window)
W (Stainless Steel with Control Window)
X (Plastic without Control Window)
P (Clear Plastic Window)
M (Stainless Steel without Control Window)
W (Stainless Steel with Control Window)
Insulation at rod end
XX (Without - Standard)
XX (Without - Standard)
Parameter configuration
X (Standard)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성