??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHNS, SFRMHNS, PSFRMHNS, SSFRMHNS, NSFRMGNS, SFRMGNS, PSFRMGNS, SSFRMGNS, NSFRHNS, SFRHNS, PSFRHNS, SSFRHNS, NSFRNS, SFRNS, PSFRNS, SSFRNS, HFRNS, AHFRNS - Rotary Shafts - One End Stepped One End Threaded - Wrench Flats
Bill of material
NSFRMHNS17-24-F5-B0-P5-SC0
Part Number
Type
D Tolerance Selection
P Tolreance Selection
Material
Surface Treatment
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
Shaft End P Fine Thread (Male Thread)
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
PMC (Fine) Selection
P Selection
mm
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l2
mm
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Keyway on Step P (Position Zero from End Face)
PKC 0.1mm Increment
mm
Keyway on Step P (Position Specfied)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Multiple Keyways on Step P
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step P
PFC 1mm Increment
mm
LC 1mm Increment
mm
Retaining Ring Groove at D
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
Retaining Ring Groove at Step P
TF 0.1mm Increment
mm
Shaft End P Left Hand Thread (Male Thread)
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Slit Added
Changes Part D Chamfering
CD Selection
Shaft End P Relief
PC
0.0 mm
Previews
3D
Dimension
2D
Download CAD models