??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
NSFMRPL, SFMRPL, PSFMRPL, SSFMRPL - Shafts for Tension - Pull
Bill of material
NSFMRPL12-15-F9-T5
Part Number
Type
NSFMRPL
Material
Surface Treatment
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
M (Coarse)
W
mm
(Y) max.
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
H
0 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l2
0 mm
Retaining Ring Groove
TA 0.1mm Increment
mm
TB 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Previews
3D
Dimension
2D
Download CAD models