??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Misumi
Description
NSFMR, SFMR, PSFMR, SSFMR, NSFHR, SFHR, PSFHR, PPSFHR, SSFHR, SSSFHR, NSFR, SFR, PSFR, PPSFR, SSFR, SSSFR, HFR, PHFR, AHFR - Rotary Shafts - Straight -
Bill of material
NSFMR13-15
Part Number
Type
D Tolerance Selection
Material
Surface Treatment
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0.0 mm
2 Set Screw Flats at both ends
KWC 1mm Increment
mm
Chamfering Depth Configurable
WC 0.1mm Increment
mm
Retaining Ring Groove
TA 0.1mm Increment
mm
TB 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l2
0 mm
Changes Part D Chamfering
CD
Penetration taps/holes
TCJ 1mm Increment
mm
WTCJ 1mm Increment
mm
XT 1mm Increment
mm
TCJ 1mm Increment
mm
TCJ 1mm Increment
mm
XH 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models