??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jul 1, 2021. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
NSE plus 138-P - Quick-change Pallet Module with Media interface for Pneumatic or Hydraulic
Bill of material
SCHUNK-0471180 NSE plus 138-P
ID
0471180
Description
NSE plus 138-P
Further product information
To the product page
Clamping slide position
Diameter
138 mm
Pull-down force
7.5 kN
Pull-down force with turbo
25.0 kN
Unlocking pressure
6 bar
Repeat accuracy
0.005 mm
Weight
4.400 kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models