??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSB10-30GH50-2E2-M1-S2D2 - Inductive Sensors
Bill of material
NSB10-30GH50-2E2-M1-S2D2
Product Picture
MANUID
NSB10-30GH50-2E2-M1-S2D2
Short Description
Inductive sensor NSB10-30GH50-2E2-M1-S2D2
EAN
4050143446674
Manufacturer Type Description
NSB10-30GH50-2E2-M1-S2D2
Material of the housings
Stainless steel
min. ambient temperature
-40 °C
Switching distance
10 mm
Voltage type
DC
Material of the cable mantle
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
85.00 °C
Length of sensor
65 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.210
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models