??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb028CRG - G Clean Chain
Bill of material
NSB 028CRG.035.R50/F-269L
Type
NSB 028CRG
Outer Height
38 mm
Inner Height
26 mm
Pitch
28 mm
Outer Width
mm
Inner Width
mm
Radius
mm
Chain Length
mm
No. of Link
LP
269.0 mm
Stroke Range
mm
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
Feed
mm
Bracket Type
Divider
Separator
Side Divider
Tie Wrap
Previews
3D
2D
Download CAD models