??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
NS - Contactor relays - AC Operated
Bill of material
ABB - 1SBH101001R2544 + NS44E-25 220V50/60HZ Contactor Relay
Product ID
Extended Product Type
Invoice Description
Type
Description
Screw terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Rated operation current Ie, 400 V
A
Connection type auxiliary circuit
Mounting method
Interface
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact, delayed switching
Number of auxiliary contacts as normally open contact, leading
Number of auxiliary contacts as change-over contact
With LED indication
Suitable for manual operation
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型