??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
NS 35-216
Bill of material
19821601
MD01
VAR__MANUID_
19821601
Short Description
NS 35-216
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, TK PS/PC 2518/3625 + ALS 2720/3927<br /><strong>Dimensions: </strong>35 x 216,0 x 7,5 mm
International product number
4013902556793
Product number of the Manufacturer
19821601
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-216
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
216
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.0741
LENGTH
216.000
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models