??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
NS 35-184
Bill of material
19818601
MD01
VAR__MANUID_
19818601
Short Description
NS 35-184
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm, for TG 2012, length 184 mm<br /><strong>Dimensions: </strong>35 x 184 x 7,5 mm
International product number
4013902814718
Product number of the Manufacturer
19818601
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-184
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
184
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.0645
LENGTH
184
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models