??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NRSHB30 - Receptacles with Lead Wire - Receptacles Minimum Mounting Pitch 1.27mm
Bill of material
NRSHB30-W-400
Part No.
NRSHB30-W-400
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Lead Wire Color Selectable
Lead Wire Length
mm
Lead Wire
Dia. 0.4 mm
Receptacles Used
NR30SH-B
Previews
3D
Dimension
2D
Download CAD models