目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK NRPA-M32M20G-H
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/nrpa_m.prj},{NB=FIPLOCK NRPA-M32M20G-H},{PARTNR=NRPA-M32M20G-H},{COLOR=G},{VERS=1},{G1=M32x1.5},{G1X=32.000},{L1=12.0},{G2=M20x1.5},{G2X=20.000},{SW=36},{A=40.0},{B=19.0},{WEIGHT=15.6},{CTN=},{X=18.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
NRPA-M - Thread reducer, hexagon, plastic, metric
Bill of material
FIPLOCK NRPA-M32M20G-H
Part-No.
NRPA-M32M20G-H
NRPA-M32M20G-H
Thread
M32x1.5
M32x1.5
L1
12.0
12.0
mm
Thread
M20x1.5
M20x1.5
SW
36
36
mm
Ø
40.0
40.0
mm
B
19.0
19.0
mm
Weight
15.6
15.6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型