??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRN40-L3K-E2-IO-C-V1 - Inductive Sensors
Bill of material
NRN40-L3K-E2-IO-C-V1
Product Picture
MANUID
NRN40-L3K-E2-IO-C-V1
Short Description
Inductive sensor NRN40-L3K-E2-IO-C-V1
EAN
4050143378111
Manufacturer Type Description
NRN40-L3K-E2-IO-C-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
programmable/configurable
Design of control output
PNP
Housing construction form
Block
Housing material
Zink print cast
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
180.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.200
LENGTH
0.105
WIDTH
0.050
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models