??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NRKB30 - Receptacles with Lead Wire - Min. Mounting Pitch 1.27mm
Bill of material
NRKB30-W
Part No.
NRKB30-W
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Lead Wire Color
Lead Wire
Dia.0.4 X 400mm
Receptacles
NR30K-B
Previews
3D
Dimension
2D
Download CAD models