??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRB50-FP-E2-C-P3-V1 - Inductive Sensors
Bill of material
NRB50-FP-E2-C-P3-V1
Product Picture
MANUID
NRB50-FP-E2-C-P3-V1
Short Description
Inductive sensor NRB50-FP-E2-C-P3-V1
EAN
4050143018215
Manufacturer Type Description
NRB50-FP-E2-C-P3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
50 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
84 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
84 mm
Height of sensor
40 mm
Switch frequency
1.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.580
LENGTH
0.121
WIDTH
0.128
DEPTH
0.055
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models