??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRB20-L3M-A2-C3-V1 - Inductive Sensors
Bill of material
NRB20-L3M-A2-C3-V1
Product Picture
MANUID
NRB20-L3M-A2-C3-V1
Short Description
Inductive sensor NRB20-L3M-A2-C3-V1
EAN
4050143378227
Manufacturer Type Description
NRB20-L3M-A2-C3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Zink print cast
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
440.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.270
LENGTH
0.106
WIDTH
0.047
DEPTH
0.049
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model