??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRB2-8GH40-E2-V1 - Inductive Sensors
Bill of material
NRB2-8GH40-E2-V1
Product Picture
MANUID
NRB2-8GH40-E2-V1
Short Description
Inductive sensor NRB2-8GH40-E2-V1
EAN
4050143034406
Manufacturer Type Description
NRB2-8GH40-E2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4404
Length of sensor
40 mm
Switch frequency
4000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.020
LENGTH
0.072
WIDTH
0.025
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드